TLS820F0EL V50 BOARD
Overview
The TLS820F0EL V50 board enables evaluation of Infineon’s latest high performance LDOs with ultra-low dropout voltage. The TLS820F0EL V50 has been designed for all ECUs connected to the battery within the automotive application specifically body control modules and HVAC that need a watchdog feature. In addition, the TLS820F0EL V50 has very low current consumption and is suitable for cranking applications.
Summary of Features
- Plug and Play Evaluation Capability
- Easy verification and configuration
- Delayed Reset at Power-On with two Programmable Delay Times
- Adjustable Reset Threshold down to 2.5V
- Watchdog with flexible timings and current dependent deactivation
- Enable, Undervoltage Reset, Overtemperature Shutdown
Benefits
- Demonstrate the capabilities of TLS820F0EL V50
- Save design time
- Allow easy application adaption for evaluation
Potential Applications
- Automotive general ECUs (BCM, HVAC..)
- Small ECUs where SBC or DCDC are not used
- Secondary supply in ECU (E.g. for CAN)
- Dashboard, cluster, climate control, fuel pump, ADAS
Support